USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

XFRMR DISCONNECT 3000VA 240/480V-240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5,696.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Transformer Disconnect
    Certifications
    CSA
    UL listed
    Enclosure Type
    NEMA 1 Compact
    Insulation Temperature
    356 °F (180 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    3000 VA
    Secondary Voltage
    120 V
    Temperature Rise
    115 °C
    Electrical Connection
    Screw clamp terminals
    Type
    SK
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    85
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Transformer Disconnect (Version 2)
    Date 9/6/18
    Size 284.5 KB
    Handout
    Date
    Size
    Add to My Documents
    Type T MultiTapregtrade; Universal Control Transformer (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.