Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070SK250G1D1 Picture

Range: Industrial Control Transformer Disconnects

Transformer Disconnects

9070SK250G1D1

Schneider Eletric 9070SK250G1D1 Picture
Range: Industrial Control Transformer Disconnects

Transformer Disconnects

9070SK250G1D1

XFMR DISCONNECT 250VA 240/480V-120V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1353.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Transformer Disconnect
    Certifications
    CSA
    UL listed
    Enclosure Type
    NEMA 1 standard
    Insulation Temperature
    221 °F (105 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    250 VA
    Secondary Voltage
    120 V
    Temperature Rise
    80 °C
    Electrical Connection
    Screw clamp terminals
    Type
    SK
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901099390
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    26
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Data Bulletin
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 284.5 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 91.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.