USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

XFRMR DISCONNECT 2000AV 240/480V-120V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4,257.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Transformer Disconnect
    Certifications
    CSA
    UL listed
    Enclosure Type
    NEMA 1 Compact
    Insulation Temperature
    356 °F (180 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    2000 VA
    Secondary Voltage
    120 V
    Temperature Rise
    115 °C
    Electrical Connection
    Screw clamp terminals
    Type
    SK
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    71
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.