Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070SK1500G2D1F11 Picture

Range: Industrial Control Transformer Disconnects

Unstructured Data

9070SK1500G2D1F11

Schneider Eletric 9070SK1500G2D1F11 Picture
Range: Industrial Control Transformer Disconnects

Unstructured Data

9070SK1500G2D1F11

Transformer Control Disconnect 1.5kVA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3372.00 USD
Add to My Products Remove from My Products

  • Main
    device application
    Power supply
    device short name
    SK
    enclosure type
    Standard environment enclosure indoor
    provided equipment
    Vario V3 switch-disconnector
    range of product
    Square D
    Complementary
    depth
    12.21 in
    design
    Standard
    device mounting
    Surface
    electrical connection
    Screw clamp terminal
    height
    13.4 in
    material
    Copper winding
    mounting support
    Panel
    network number of phases
    1 phase
    primary voltage
    240 x 480 V
    rated power in VA
    1500 VA
    rated voltage
    120 V auxiliary power supply
    120 V isolated
    secondary voltage
    120 V
    temperature rise
    115 °C
    width
    14.8 in
    Environment
    insulation temperature
    356 °F (180 °C)
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E61239
    CSA LR37055
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901232285
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    67
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.