USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070SK1000G3D1G13 Picture

View all Industrial Control Transformer Disconnects

Industrial Control Transformer Disconnects - 9070SK1000G3D1G13

Unstructured Data

Schneider Eletric 9070SK1000G3D1G13 Picture
View all Industrial Control Transformer Disconnects
Industrial Control Transformer Disconnects - 9070SK1000G3D1G13
Unstructured Data

TRANSFORMER DISCONNECT 1000VA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,579.00 USD
Add to My Products Add to My Products

  • Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901925903
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    25
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Transformer Disconnect (Version 2)
    Date 9/6/18
    Size 284.5 KB
    Handout
    Date
    Size
    Add to My Documents
    Type T MultiTapregtrade; Universal Control Transformer (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.