USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070KL300D103 Picture

View all Industrial Control Transformers (Machine Tool)

Industrial Control Transformers (Machine Tool) - 9070KL300D103

Unstructured Data

Schneider Eletric 9070KL300D103 Picture
View all Industrial Control Transformers (Machine Tool)
Industrial Control Transformers (Machine Tool) - 9070KL300D103
Unstructured Data

INDUSTRIAL CONTROL TRANSFORMER 300VA 400V PRIMARY WITH 610mm/24INCH LEADS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    639.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    KL
    Complementary
    Phase
    1 phase
    rated power in VA
    300 VA
    primary voltage
    400 V
    secondary voltage
    120 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    connector type
    610 m lead
    Environment
    product certifications
    CE
    CSA
    UL listed
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.