USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

INDUSTRIAL CONTROL TRANSFORMER 100VA 220x440V PRIMARY

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    204.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    EO
    Complementary
    Phase
    1 phase
    rated power in VA
    100 VA
    primary voltage
    240 x 480 V
    230 x 460 V
    220 x 440 V
    secondary voltage
    110 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    Environment
    product certifications
    CE
    CSA
    UL listed
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    GTIN
    00785901837138
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8999999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Date 9/6/18
    Size 190.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/22/18
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Date 9/24/17
    Size 686.6 KB
    Type T MultiTapregtrade; Universal Control Transformer (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.