Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

INDUSTRIAL CONTROL TRANSFORMER 100VA 208V PRIMARY WITH 610mm/24INCH LEADS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    386.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    EL
    Complementary
    Phase
    1 phase
    rated power in VA
    100 VA
    primary voltage
    208 V
    secondary voltage
    120 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    connector type
    610 m lead
    Environment
    product certifications
    UL listed
    CE
    CSA
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    GTIN
    00785901871033
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.