Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9065UO1 Picture

    Range: 9065 Thermal Overload Relay

    Overload Relays

    9065UO1

    Schneider Eletric 9065UO1 Picture
    Range: 9065 Thermal Overload Relay

    Overload Relays

    9065UO1

    Melting Alloy Overload Relay Size 3 One Pole 86A 600VAC/DC

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      122.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Separate Mounting
      product destination
      Starter
      thermal overload type
      Melting alloy
      Complementary
      NEMA size
      3
      number of thermal units required
      1
      mounting support
      Panel
      System Voltage
      600 V AC/DC
      height
      6.18 in (157 mm)
      width
      2.01 in (51 mm)
      depth
      3.27 in (83 mm)
      Ordering and shipping details
      Category
      21661 - 9065 A,C,F,G,S(NOT SS)
      Discount Schedule
      CP1
      GTIN
      00785901772521
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1.1799999999999999
      Returnability
      Y
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.