Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065TO1 Picture

Range: 9065 Thermal Overload Relay

Overload Relays

9065TO1

Schneider Eletric 9065TO1 Picture
Range: 9065 Thermal Overload Relay

Overload Relays

9065TO1

Melting Alloy Overload Relay Size 2 One Pole 45A 600VAC/DC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    100.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Separate Mounting
    product destination
    Starter
    thermal overload type
    Melting alloy
    Complementary
    NEMA size
    2
    number of thermal units required
    1
    mounting support
    Panel
    System Voltage
    600 V AC/DC
    height
    4.76 in (121 mm)
    width
    1.38 in (35 mm)
    depth
    3.27 in (83 mm)
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901772507
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.53000000000000003
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.