Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065TJF63 Picture

Range: 9065 Thermal Overload Relay

Overload Relays

9065TJF63

Schneider Eletric 9065TJF63 Picture
Range: 9065 Thermal Overload Relay

Overload Relays

9065TJF63

TeSys LRD Bimetallic Overload Relay with Currrent Transformer 63-100A 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    285.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    Phase
    3 phases
    mounting support
    Mounting plate
    System Voltage
    600 V AC
    Ordering and shipping details
    Category
    22334 - CONTACTOR,F-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    00785901070528
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8700000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/18/17
    Size 174.9 KB
    Date 12/13/17
    Size 86.6 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 126.9 KB
    Date 10/11/17
    Size 572.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.