USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SP34 Picture

View all Motor Logic Solid State Overload Relays

Motor Logic Solid State Overload Relays - 9065SP34

Motor Logic SS Relay

Schneider Eletric 9065SP34 Picture
View all Motor Logic Solid State Overload Relays
Motor Logic Solid State Overload Relays - 9065SP34
Motor Logic SS Relay

Motor Logic Plus Solid State Overload Relay Size 3 20-90A 480VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,170.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Motor Logic Plus
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    3
    Phase
    3 phases
    mounting support
    Mounting plate
    System Voltage
    480 V AC
    height
    3.05 in (77.5 mm)
    width
    97.8 mm
    depth
    5.04 in (128 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901367901
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    1.48
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Overload Relays & Thermal Unit Selection (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Motor Logic™ Plus Programmable Solid-State Overload Relay, Class 9065 Type SP, Series B (Version 1.1)
    Motor Logic; Plus Network Programming Guide (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.