USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Motor Logic Plus II Solid State Overload Relay Size 6 240-540A 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,531.25 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Motor Logic Plus 2
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    6
    Phase
    3 phases
    mounting support
    Mounting plate
    System Voltage
    600 V AC
    height
    3.05 in (77.5 mm)
    width
    97.8 mm
    depth
    5.04 in (128 mm)
    Ordering and shipping details
    Category
    21662 - 9065 SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    CP1
    GTIN
    00785901537168
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    1.6000000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Overload Relays & Thermal Unit Selection (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Motor Logic Plus II Network Programming Guide (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.