Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SP256 Picture

Range: Motor Logic Solid State Overload Relays

Motor Logic SS Relay

9065SP256

Schneider Eletric 9065SP256 Picture
Range: Motor Logic Solid State Overload Relays

Motor Logic SS Relay

9065SP256

Motor Logic Plus II Solid State Overload Relay Size 5 120-270A 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1225.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Motor Logic Plus 2
    product destination
    Starter
    thermal overload type
    Solid state
    Complementary
    NEMA size
    5
    Phase
    3 phases
    mounting support
    Mounting plate
    System Voltage
    600 V AC
    height
    3.05 in (77.5 mm)
    width
    97.8 mm
    depth
    5.04 in (128 mm)
    Ordering and shipping details
    Category
    21662 - 9065 SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    CP1
    GTIN
    00785901586784
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    1.2
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/1/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.