Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SM2 Picture

Range: 9065 Thermal Overload Relay

Overload Relays

9065SM2

Schneider Eletric 9065SM2 Picture
Range: 9065 Thermal Overload Relay

Overload Relays

9065SM2

Channel Mount Kit for 9065 Overload Relays

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    36.30 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Accessory
    product destination
    Overload relay
    thermal overload type
    Melting alloy
    Complementary
    height
    76.2 mm
    width
    3.23 in (82 mm)
    depth
    0.69 in (17.5 mm)
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901882336
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.27000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.