Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SHA01Y59 Picture
Discontinued

Range: 9065 Thermal Overload Relay

Legacy Products

9065SHA01Y59

Schneider Eletric 9065SHA01Y59 Picture
Discontinued
Range: 9065 Thermal Overload Relay

Legacy Products

9065SHA01Y59

OBSOLETE BIMETALLIC O/LOAD REL600VAC90A

Show more characteristics >
9065SHA01Y59  has not been replaced. Please contact your customer care center for more information.
  • Price
    1089.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Motor Logic
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    mounting support
    Direct mounting
    NEMA size
    2
    network number of phases
    1 phase
    number of thermal units required
    3
    permissible voltage
    <= 600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901667421
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.46
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.