Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SEO5B1 Picture
Discontinued

Range: 9065 Thermal Overload Relay

Overload Relays

9065SEO5B1

Schneider Eletric 9065SEO5B1 Picture
Discontinued
Range: 9065 Thermal Overload Relay

Overload Relays

9065SEO5B1

BIMETALLIC OVERLOAD RELAY 600V 26A

Show more characteristics >
9065SEO5B1  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    168.30 USD
Add to My Products Remove from My Products

  • Main
    thermal overload type
    Non-compensated bimetallic
    Complementary
    mounting support
    Separate
    NEMA size
    1
    network number of phases
    1 phase
    number of thermal units required
    2
    permissible voltage
    <= 600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901259770
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.90000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.