USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SEO15Y342 Picture
Discontinued

View all 9065 Thermal Overload Relay

9065 Thermal Overload Relay - 9065SEO15Y342

Overload Relays

Schneider Eletric 9065SEO15Y342 Picture
Discontinued
View all 9065 Thermal Overload Relay
9065 Thermal Overload Relay - 9065SEO15Y342
Overload Relays

MELTING ALLOY OVERLOAD RELAY 600V 133A

Show more characteristics >
9065SEO15Y342  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    574.30 USD
Add to My Products Remove from My Products

  • Main
    thermal overload type
    Melting alloy
    Complementary
    mounting support
    Separate
    NEMA size
    4
    number of thermal units required
    3
    permissible voltage
    <= 600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901599975
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.83999999999999997
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/12/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.