Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SDTO8 Picture

Range: 9065 Thermal Overload Relay

Overload Relays

9065SDTO8

Schneider Eletric 9065SDTO8 Picture
Range: 9065 Thermal Overload Relay

Overload Relays

9065SDTO8

Melting Alloy Overload Relay Size 2 Three Pole with Terminals 45A 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    230.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Melting alloy
    Complementary
    NEMA size
    2
    Phase
    3 phases
    number of thermal units required
    3
    mounting support
    Mounting plate
    System Voltage
    600 V AC
    height
    3.36 in (85.3 mm)
    width
    108.7 mm
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.88
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.