USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SDO11 Picture

View all 9065 Thermal Overload Relay

9065 Thermal Overload Relay - 9065SDO11

Overload Relays

Schneider Eletric 9065SDO11 Picture
View all 9065 Thermal Overload Relay
9065 Thermal Overload Relay - 9065SDO11
Overload Relays

Melting Alloy Overload Relay Size 3 Two Pole 90A 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    145.90 USD
Add to My Products Add to My Products

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Melting alloy
    Complementary
    NEMA size
    3
    Phase
    Single phase
    number of thermal units required
    1
    mounting support
    Mounting plate
    System Voltage
    600 V AC
    height
    5.59 in (142 mm)
    width
    134.9 mm
    depth
    145.8 mm
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901962922
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5899999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Overload Relays & Thermal Unit Selection (Version 1.0)
    Digest Catalog 16: NEMA Contactors and Starters (Version 1.8)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SE and 8536SE, AC Magnetic Contactors and Starters, Size 3, Series A, 2- and 3-Pole (Version 1.1)
    Information label
    Date
    Size
    Add to My Documents
    9065S Overload Relay, 3 Element Melting Alloy, 86 A Max. Motor Rating Information Label (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.