USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SDO10 Picture

View all 9065 Thermal Overload Relay

9065 Thermal Overload Relay - 9065SDO10

Overload Relays

Schneider Eletric 9065SDO10 Picture
View all 9065 Thermal Overload Relay
9065 Thermal Overload Relay - 9065SDO10
Overload Relays

Melting Alloy Overload Relay Size 1P Two Pole 36A 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    118.30 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Melting alloy
    Complementary
    NEMA size
    1P
    Phase
    Single phase
    number of thermal units required
    1
    mounting support
    Mounting plate
    System Voltage
    600 V AC
    height
    101.6 mm
    width
    88.9 mm
    depth
    100.8 mm
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901456230
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.02
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/7/18
    Size 984.3 KB
    Digest Catalog 16: NEMA Contactors and Starters
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.