Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065SADR75 Picture

Range: 9065 Thermal Overload Relay

Overload Relays

9065SADR75

Schneider Eletric 9065SADR75 Picture
Range: 9065 Thermal Overload Relay

Overload Relays

9065SADR75

Bimetal Overload Relay Overload Relay Adapter 3 Phase Replacement

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    89.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Accessory
    product destination
    Overload relay
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    Phase
    3 phases
    System Voltage
    600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901474326
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.51000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 674 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.