USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 9065GA2 Picture
Discontinued

Schneider Eletric 9065GA2 Picture
Discontinued

60A AMB COMP BIMETALLIC GREEN RESET

Show more characteristics >
9065GA2  has not been replaced. Please contact your customer care center for more information.
  • Price
    149.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    mounting support
    Separate
    NEMA size
    2
    network number of phases
    1 phase
    number of thermal units required
    1
    permissible voltage
    <= 600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901216742
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.57999999999999996
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.