Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9065DA2 Picture
Discontinued

Range: 9065 Thermal Overload Relay

Legacy Products

9065DA2

Schneider Eletric 9065DA2 Picture
Discontinued
Range: 9065 Thermal Overload Relay

Legacy Products

9065DA2

Ambient Compensated Bimetallic Overload Relay with Green Reset 25A 600VAC

Show more characteristics >
9065DA2  has not been replaced. Please contact your customer care center for more information.
  • Price
    107.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Replacement Relay
    product destination
    Starter
    thermal overload type
    Ambient compensated bimetallic
    Complementary
    NEMA size
    0
    1
    00
    Phase
    Single phase
    number of thermal units required
    1
    mounting support
    Panel
    System Voltage
    600 V AC
    Ordering and shipping details
    Category
    21661 - 9065 A,C,F,G,S(NOT SS)
    Discount Schedule
    CP1
    GTIN
    00785901216735
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.47999999999999998
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.