Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9050JCK70V24 Picture

View all 9050 JCK Plug-In Timers

9050 JCK Plug-In Timers - 9050JCK70V24

9050JCK Plug-In Timers

Schneider Eletric 9050JCK70V24 Picture
View all 9050 JCK Plug-In Timers

9050 JCK Plug-In Timers - 9050JCK70V24

9050JCK Plug-In Timers

Plug-In Timer - Multifunction - Programmable - 0.5 second - 999 hours - 240VAC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    173.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9050JCK
    product or component type
    Timer
    time delay type
    Off-delay
    On-delay
    Interval
    One shot
    Repeat cycle
    On-delay and off-delay
    One shot falling edge
    Watchdog
    Trigger on-delay
    time delay range
    0.05...9.99 s
    0.1...99.9 min
    0.1...99.9 s
    1...999 h
    1...999 s
    0.1...99.9 h
    [Uc] control circuit voltage
    240 V AC
    Complementary
    hold-in power consumption in VA
    3.2 VA
    Line Rated Current
    10 A
    switch function
    DPDT
    contacts type and composition
    2 NO + 2 NC
    contacts material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting support
    Socket
    pin number
    11
    shape of pin
    Tubular
    product compatibility
    8501NR61
    8501NR62
    Environment
    product certifications
    CE
    RoHS
    UL listed
    UL recognized
    ambient air temperature for operation
    -18...122 °F
    height
    2.36 in (60 mm)
    width
    1.73 in (44 mm)
    depth
    3.58 in (91 mm)
    Ordering and shipping details
    Category
    21652 - 9050 JCK60, 70 PROGRAMMABLE TIMERS
    Discount Schedule
    CP2
    GTIN
    00785901132707
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TIMER RELAY 240VAC 10AMP + OPTIONS
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 43.1 KB
    Date 1/16/18
    Size 16.4 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/24/18
    Size 713.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/23/18
    Size 32.8 KB
    Date 1/16/18
    Size 13.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.