Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9050JCK56V20 Picture

    Range: 9050 JCK Plug-In Timers

    9050JCK Plug-In Timers

    9050JCK56V20

    Schneider Eletric 9050JCK56V20 Picture
    Range: 9050 JCK Plug-In Timers

    9050JCK Plug-In Timers

    9050JCK56V20

    Plug-In Timer - Repeat Cycle - 0.1-10 minutes - 120VAC/110VDC

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      147.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9050JCK
      product or component type
      Timer
      time delay type
      Repeat cycle
      time delay range
      0.1...10 min
      [Uc] control circuit voltage
      110 V DC
      120 V AC
      Complementary
      hold-in power consumption in VA
      2 VA
      Line Rated Current
      10 A
      switch function
      DPDT
      contacts type and composition
      2 NO + 2 NC
      contacts material
      Silver nickel
      maximum switching voltage
      240 V AC
      mounting support
      Socket
      pin number
      8
      shape of pin
      Tubular
      product compatibility
      8501NR52
      8501NR51
      Environment
      product certifications
      UL recognized
      RoHS
      UL listed
      CE
      ambient air temperature for operation
      -18...150 °F
      height
      2.4 in (61 mm)
      width
      1.69 in (43 mm)
      depth
      4.09 in (104 mm)
      Ordering and shipping details
      Category
      21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
      Discount Schedule
      CP2
      GTIN
      00785901032977
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.33000000000000002
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0627  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Reference contains SVHC above the threshold  -  Go to CaP for more details Go to CaP for more details
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 12/13/17
      Size 1.2 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/16/18
      Size 16.4 KB
      Date 12/17/17
      Size 43.1 KB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 5/24/18
      Size 713.1 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 1/16/18
      Size 13.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.