Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9050JCK45V36 Picture
    To be discontinued

    Range: 9050 JCK Plug-In Timers

    Legacy Data

    9050JCK45V36

    Schneider Eletric 9050JCK45V36 Picture
    To be discontinued
    Range: 9050 JCK Plug-In Timers

    Legacy Data

    9050JCK45V36

    Plug-In Timer - One Shot - 1.8-180 seconds - 12VAC/DC

    Show more characteristics >
    9050JCK45V36  has not been replaced. Please contact your customer care center for more information.
    • Price
      98.00 USD

    • Main
      range of product
      9050JCK
      product or component type
      Timer
      time delay type
      One shot
      time delay range
      1.8...180 s
      [Uc] control circuit voltage
      12 V AC/DC
      Complementary
      hold-in power consumption in VA
      2 VA
      Line Rated Current
      10 A
      switch function
      DPDT
      contacts type and composition
      2 NO + 2 NC
      contacts material
      Silver nickel
      maximum switching voltage
      240 V AC
      mounting support
      Socket
      pin number
      11
      shape of pin
      Tubular
      product compatibility
      8501NR62
      8501NR61
      Environment
      product certifications
      RoHS
      UL listed
      UL recognized
      CE
      ambient air temperature for operation
      -18...150 °F
      height
      2.4 in (61 mm)
      width
      1.69 in (43 mm)
      depth
      4.09 in (104 mm)
      Ordering and shipping details
      Category
      21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
      Discount Schedule
      CP2
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.33000000000000002
      Returnability
      N
      Country of origin
      US
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0627  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Reference contains SVHC above the threshold  -  Go to CaP for more details Go to CaP for more details
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.