USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9050JCK37V36 Picture
Discontinued

View all 9050 JCK Plug-In Timers

9050 JCK Plug-In Timers - 9050JCK37V36

Legacy Data

Schneider Eletric 9050JCK37V36 Picture
Discontinued
View all 9050 JCK Plug-In Timers
9050 JCK Plug-In Timers - 9050JCK37V36
Legacy Data

Plug-In Timer - Interval - 0.3-30 minutes - 12VAC/DC

Show more characteristics >
9050JCK37V36  has not been replaced. Please contact your customer care center for more information.
  • Price
    87.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9050JCK
    product or component type
    Timer
    time delay type
    Interval
    time delay range
    0.3...30 min
    [Uc] control circuit voltage
    12 V AC/DC
    Complementary
    hold-in power consumption in VA
    2 VA
    Line Rated Current
    10 A
    switch function
    DPDT
    contacts type and composition
    2 NO + 2 NC
    contacts material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting support
    Socket
    pin number
    8
    shape of pin
    Tubular
    product compatibility
    8501NR51
    8501NR52
    Environment
    product certifications
    RoHS
    UL recognized
    UL listed
    CE
    ambient air temperature for operation
    -18...150 °F
    height
    2.4 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 16.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 13.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.