Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9050JCK36V14 Picture

Range: 9050 JCK Plug-In Timers

Legacy Data

9050JCK36V14

Schneider Eletric 9050JCK36V14 Picture
Range: 9050 JCK Plug-In Timers

Legacy Data

9050JCK36V14

Plug-In Timer - Interval - 0.1-10 minutes - 24VAC/DC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    87.00 USD
Add to My Products Remove from My Products

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Interval
    timing range
    0.1...10 min
    supply voltage
    24 V AC/DC
    Complementary
    power consumption
    2 VA
    Line Rated Current
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    8
    shape of pins
    Tubular
    for use with
    8501NR51
    8501NR52
    Environment
    certifications
    CE
    RoHS
    UL listed
    UL recognized
    ambient temperature range - operational
    -18...150 °F
    height
    2.4 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    GTIN
    00785901334354
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 16.4 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/24/18
    Size 713.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 13.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.