
Plug-In Timer - Off Delay - 0.6-60 minutes - 24VAC/DC
Show more characteristics >-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product range 9050JCKproduct type Timertiming mode Off-delaytiming range 0.6...60 minsupply voltage 24 V AC/DCComplementary power consumption 2 VALine Rated Current 10 Aswitch function DPDTcontact composition 2 NO + 2 NCcontact material Silver nickelmaximum switching voltage 240 V ACmounting type Socketnumber of pins 11shape of pins Tubularfor use with 8501NR618501NR62Environment certifications CERoHSUL listedUL recognizedambient temperature range - operational -18...150 °Fheight 2.4 in (61 mm)width 1.69 in (43 mm)depth 4.09 in (104 mm)Ordering and shipping details Category 21651 - 9050 JCK(NOT JCK60, 70) G P TIMERSDiscount Schedule CP2GTIN 00785901056591Nbr. of units in pkg. 1Package weight(Lbs) 0.33000000000000002Returnability NCountry of origin USOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile AvailableProduct end of life instructions AvailableContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
CatalogSizeAdd to My DocumentsCADSizeAdd to My DocumentsGeneral Purpose Plug-In Timer (8 Pin)(Off-Delay/One-Shot) (Version 1.2)CertificateSizeAdd to My DocumentsMotor Controllers, Magnetic UL Certification (Version 1.0)JCK Timers Certification Record (Version 1.0)Instruction SheetSizeAdd to My DocumentsDeclaration of conformitySizeAdd to My DocumentsMotor Controllers Magnetic-Component UL Certification (Version 1.0)Class 9050 Type JCK Electrical Timing Relays (Version 1.0)REACh DeclarationSizeAdd to My DocumentsEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.