USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 9050JCK26V17 Picture
Discontinued

Schneider Eletric 9050JCK26V17 Picture
Discontinued

Plug-In Timer - Off Delay - 0.1-10 minutes - 48VAC/DC

Show more characteristics >
9050JCK26V17  has not been replaced. Please contact your customer care center for more information.
  • Price*
    107.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    9050JCK
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.1...10 min
    supply voltage
    48 V AC/DC
    Complementary
    power consumption
    2 VA
    Line Rated Current
    10 A
    switch function
    DPDT
    contact composition
    2 NO + 2 NC
    contact material
    Silver nickel
    maximum switching voltage
    240 V AC
    mounting type
    Socket
    number of pins
    11
    shape of pins
    Tubular
    for use with
    8501NR61
    8501NR62
    Environment
    certifications
    CE
    RoHS
    UL listed
    UL recognized
    ambient temperature range - operational
    -18...150 °F
    height
    2.4 in (61 mm)
    width
    1.69 in (43 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    General Purpose Plug-In Timer (8 Pin)(Off-Delay/One-Shot) (Version 1.2)
    Certificate
    Date
    Size
    Add to My Documents
    JCK Timers Certification Record (Version 1.0)
    Date 3/29/12
    Size 16.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 9050 Type JCK Electrical Timing Relays (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /