USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 9050JCK19V17 Picture
Discontinued

Schneider Eletric 9050JCK19V17 Picture
Discontinued

9050 TIMER RELAY - 240VAC - 10AMP - T-JCK

Show more characteristics >
9050JCK19V17  has not been replaced. Please contact your customer care center for more information.
  • Price
    87.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9050JCK
    Product
    Timer
    Line Rated Current
    10 A
    Contact Arrangement
    DPDT
    Contact Configuration
    2 NO + 2 NC
    Maximum Voltage Rating
    240 V AC
    Mounting Type
    Socket
    Number of Pins
    8
    Shape of Pins
    Tubular
    Certifications
    UL listed
    CE
    CSA
    Timing Mode
    On-delay
    Timing Range
    72 s...120 min
    Ordering and shipping details
    Category
    21651 - 9050 JCK(NOT JCK60, 70) G P TIMERS
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.