USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 9050HO20DV61 Picture
Discontinued

Schneider Eletric 9050HO20DV61 Picture
Discontinued

Pneumatic Timer - off delay - 0.1-60 seconds - 120VDC - DPDT

Show more characteristics >
9050HO20DV61  has not been replaced. Please contact your customer care center for more information.
  • Price
    854.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.15 s...1 min
    switch function
    DPDT
    coil voltage
    115 V DC
    contact operation
    Time delayed 2 NO + 2 NC
    Line Rated Current
    10 A
    Complementary
    maximum switching voltage
    250 V DC
    electrical connection
    Screw-clamp terminals
    reset response time
    50 ms - on-delay
    70 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68...104 °F
    certifications
    CSA
    UL listed
    height
    2.95 in (75 mm)
    width
    4.72 in (120 mm)
    depth
    3.74 in (95 mm)
    Ordering and shipping details
    Category
    21635 - 9050 C,H DC PNEUMATIC TIMERS
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9300000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.