USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9050HO10DV51 Picture
Discontinued

View all 9050 A/H Pneumatic Timers

9050 A/H Pneumatic Timers - 9050HO10DV51

Legacy Data

Schneider Eletric 9050HO10DV51 Picture
Discontinued
View all 9050 A/H Pneumatic Timers
9050 A/H Pneumatic Timers - 9050HO10DV51
Legacy Data

Pneumatic Timer - off delay - 0.1-60 seconds - 12VDC - SPDT

Show more characteristics >
9050HO10DV51  has not been replaced. Please contact your customer care center for more information.
  • Price
    777.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9050A/H
    product or component type
    Timer
    time delay type
    Off-delay
    time delay range
    0.15 s...1 min
    switch function
    SPDT
    [Uc] control circuit voltage
    12 V DC
    contact operation
    Time delayed 1 NO + 1 NC
    Line Rated Current
    15 A
    Complementary
    maximum switching voltage
    250 V DC
    electrical connection
    Screw-clamp terminals
    reset response time
    50 ms - on-delay
    70 ms - off-delay
    mounting support
    Panel
    Environment
    ambient air temperature for operation
    68...104 °F
    product certifications
    CSA
    UL listed
    height
    2.95 in (75 mm)
    width
    4.72 in (120 mm)
    depth
    4.09 in (104 mm)
    Ordering and shipping details
    Category
    21635 - 9050 C,H DC PNEUMATIC TIMERS
    Discount Schedule
    CP1
    GTIN
    00785901479826
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.6699999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.