Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9050AO20DV02 Picture

Range: 9050 A/H Pneumatic Timers

9050A/H Pneumatic Timers

9050AO20DV02

Schneider Eletric 9050AO20DV02 Picture
Range: 9050 A/H Pneumatic Timers

9050A/H Pneumatic Timers

9050AO20DV02

Pneumatic Timer - off delay - 0.1-60 seconds - 120VAC - DPDT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    549.00 USD
Add to My Products Remove from My Products

  • Main
    product range
    9050A/H
    product type
    Timer
    timing mode
    Off-delay
    timing range
    0.1 s...1 min
    switch function
    DPDT
    coil voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    contact operation
    Time delayed 2 NO + 2 NC
    Line Rated Current
    10 A
    Complementary
    maximum switching voltage
    600 V AC
    electrical connection
    Screw-clamp terminals
    reset response time
    29 ms - on-delay
    27 ms - off-delay
    mounting support
    Panel
    Environment
    ambient temperature range - operational
    68...104 °F
    certifications
    CSA
    UL listed
    height
    2.64 in (67 mm)
    width
    4.02 in (102 mm)
    depth
    4.37 in (111 mm)
    Ordering and shipping details
    Category
    21631 - 9050 A ONE MINUTE PNEUMATIC TIMER
    Discount Schedule
    CP1
    GTIN
    00785901866602
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.6799999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/24/18
    Size 172.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.