Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9050AO12EV07 Picture
    To be discontinued

    Range: 9050 A/H Pneumatic Timers

    Legacy Data

    9050AO12EV07

    Schneider Eletric 9050AO12EV07 Picture
    To be discontinued
    Range: 9050 A/H Pneumatic Timers

    Legacy Data

    9050AO12EV07

    Pneumatic Timer - on delay - 0.1-60 seconds - 600VAC - timed and instantaneous

    Show more characteristics >
    9050AO12EV07  has not been replaced. Please contact your customer care center for more information.
    • Price
      675.00 USD

    • Main
      range of product
      9050A/H
      product or component type
      Timer
      time delay type
      On-delay
      time delay range
      0.1 s...1 min
      switch function
      SPDT
      [Uc] control circuit voltage
      600 V AC 60 Hz
      550 V AC 50 Hz
      contact operation
      Time delayed 1 NO + 1 NC
      Instantaneous 2 NO + 2 NC
      Line Rated Current
      15 A
      Complementary
      maximum switching voltage
      600 V AC
      electrical connection
      Screw-clamp terminals
      reset response time
      29 ms - on-delay
      27 ms - off-delay
      mounting support
      Panel
      Environment
      ambient air temperature for operation
      68...104 °F
      product certifications
      UL listed
      CSA
      height
      2.64 in (67 mm)
      width
      4.02 in (102 mm)
      depth
      4.37 in (111 mm)
      Ordering and shipping details
      Category
      21631 - 9050 A ONE MINUTE PNEUMATIC TIMER
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      2.1800000000000002
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.