USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9038DG11S1 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9038DG11S1

Sensor Products

Schneider Eletric 9038DG11S1 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9038DG11S1
Sensor Products

FLOAT SWITCH 575VAC 1HP T-D SPECIAL

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    555.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901476696
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.