USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

mechanical alternator, closed tank, NEMA 1, screw in bushing, 4 NC, DPST DB contacts, 1 HP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    352.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Mechanical alternator
    device application
    Closed tank with bushing
    device short name
    9038C
    product specific application
    Mechanically alternating the operation of two pumps or motors
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For closed tank
    device mounting
    Screw-in bushing
    cable entry number
    8 knock-outs for 1/2" or 3/4"conduit UL 508
    contacts type and composition
    4 NC snap action DPST-DB Form YY
    controlled fluid
    Fresh water @ specific gravity of 0.85 in or higher 0...220 °F
    Sea water @ specific gravity of 0.85 in or higher 0...220 °F
    Hydraulic oil @ specific gravity of 0.85 in or higher 0...220 °F
    Corrosive fluid @ specific gravity of 0.85 in or higher 0...220 °F
    motor power kW
    1.5 kW 2 hp @ 115 V AC 1 phase
    2.2 kW 3 hp @ 115 V AC 3 phases
    2.2 kW 3 hp @ 230 V AC 1 phase
    3.7 kW 5 hp @ 230 V AC 3 phases
    0.75 kW 1 hp @ 460 V AC 3 phases
    0.75 kW 1 hp @ 475 V AC 3 phases
    0.18 kW 0.25 hp @ 32 V DC
    0.37 kW 0.5 hp @ 115 V DC
    0.37 kW 0.5 hp @ 230 V DC
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    4.75...9.25 in adjustable
    float position
    Left
    float rod angle
    90° (offset)
    short-circuit protection
    Cartridge fuse gG
    local signalling
    With external pointer
    materials in contact with fluid
    Cast iron
    316 stainless steel
    Nitrile (Buna-N) or equivalent rubber
    Yellow brass
    304 stainless steel
    enclosure material
    Painted cold-rolled steel
    operating position
    Vertical position only
    electrical durability
    100 cycles @ 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    8 terminals
    operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    product weight
    8.67 lb(US)
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float
    Rod
    Float switch
    Environment
    standards
    CE
    UL 508
    ambient air temperature for operation
    -22...220 °F
    ambient air temperature for storage
    -22...220 °F
    NEMA degree of protection
    NEMA 1 UL 50
    product certifications
    UL listed file E12158
    CSA file LR25490
    Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901064442
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.6699999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1150  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Commercial Pressure and Float Switches for Power Circuits (Version 1.0)
    Digest 178 Catalog 22: Pressure, Vacuum, and Float Switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    INDUSTRIAL CONTROL EQUIPMENTMiscellaneous Apparatus (Version 1.0)
    Motor Controllers, Float- and Pressure-operated (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /