Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9037HW39R Picture
Discontinued

Schneider Eletric 9037HW39R Picture
Discontinued

closed tank - NEMA 4 - screw-in bushing - 2 NO DPST-DB contacts

Show more characteristics >
9037HW39R  has not been replaced. Please contact your customer care center for more information.
  • Price
    396.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Closed tank
    device short name
    9037H
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For closed tank
    device mounting
    Screw-in bushing
    cable entry number
    2 conduit entries for 3/4"-14 NPT UL 508
    contacts type and composition
    2 NO snap action DPST-DB Form XX
    controlled fluid
    Fresh water @ specific gravity of 0.85 in or higher 0...220 °F
    Sea water @ specific gravity of 0.85 in or higher 0...220 °F
    Hydraulic oil @ specific gravity of 0.85 in or higher 0...220 °F
    Corrosive fluid @ specific gravity of 0.85 in or higher 0...220 °F
    motor power kW
    1.5 kW 2 hp @ 115 V AC 1 phase
    2.2 kW 3 hp @ 115 V AC 3 phases
    2.2 kW 3 hp @ 230 V AC 1 phase
    3.7 kW 5 hp @ 230 V AC 3 phases
    0.75 kW 1 hp @ 460 V AC 3 phases
    0.75 kW 1 hp @ 475 V AC 3 phases
    0.18 kW 0.25 hp @ 32 V DC
    0.37 kW 0.5 hp @ 115 V DC
    0.37 kW 0.5 hp @ 230 V DC
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts open on liquid rise
    float movement
    4.25...8.25 in adjustable
    float position
    Right
    float rod angle
    90° (offset)
    short-circuit protection
    Cartridge fuse gG
    local signalling
    With external pointer
    materials in contact with fluid
    Cast iron
    316 stainless steel
    Nitrile (Buna-N) or equivalent rubber
    Yellow brass
    304 stainless steel
    enclosure material
    Cast aluminium
    operating position
    Vertical position only
    electrical durability
    100 cycles @ 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float
    Rod
    Float switch
    Environment
    standards
    CE
    UL 508
    ambient air temperature for operation
    -22...220 °F
    ambient air temperature for storage
    -22...220 °F
    NEMA degree of protection
    NEMA 4 UL 50
    product certifications
    UL listed file E12158
    CSA file LR25490
    Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901103745
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.