USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9036GW1H Picture

View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038

Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038 - 9036GW1H

9036/9037/9038 Level control Float Switches

Schneider Eletric 9036GW1H Picture
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038 - 9036GW1H
9036/9037/9038 Level control Float Switches

float switch - open tank - NEMA 4 - pedestal mounted - NC-NO DPST-DB contacts

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    542.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Open tank heavy duty
    device short name
    9036G
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank or sump
    device mounting
    Pedestal
    cable entry number
    2 conduit entries for 3/4"-14 NPT UL 508
    contacts type and composition
    NC-NO snap action DPST-DB Form Zb
    controlled fluid
    Fresh water @ specific gravity of 0.85 in or higher
    Sea water @ specific gravity of 0.85 in or higher
    Hydraulic oil @ specific gravity of 0.85 in or higher
    Corrosive fluid @ specific gravity of 0.85 in or higher
    motor power kW
    0.37 kW 0.5 hp @ 115 V DC
    0.37 kW 0.5 hp @ 230 V DC
    0.75 kW 1 hp @ 115 V AC 1 phase
    1.5 kW 2 hp @ 230 V AC 1 phase
    1.5 kW 2 hp @ 460 V AC 1 phase
    1.5 kW 2 hp @ 475 V AC 1 phase
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    Variable adjustable
    float position
    Any
    float rod angle
    Vertical
    force down to trip
    27 ozf long lever
    29 ozf medium lever
    31 ozf short lever
    force up to trip
    20 ozf long lever
    22 ozf medium lever
    24 ozf short lever
    short-circuit protection
    Cartridge fuse gG
    local signalling
    Without
    enclosure material
    Cast aluminium
    operating position
    Vertical position only
    electrical durability
    100 cycles @ 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    product weight
    19 lb(US)
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float switch
    Rod and float are to be choosen in accessories
    Environment
    standards
    CE
    UL 508
    ambient air temperature for operation
    -22...220 °F
    ambient air temperature for storage
    -22...220 °F
    NEMA degree of protection
    NEMA 4 UL 50
    product certifications
    UL listed file E12158
    CSA file LR25490
    Ordering and shipping details
    Category
    21591 - 9036 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901716471
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.