USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

float switch, open tank, NEMA 4, pedestal mounted, 2 NC, DPST-DB contacts, 1 HP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    314.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Float switch
    device application
    Open tank general purpose
    device short name
    9036D
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank or sump
    device mounting
    Pedestal
    cable entry number
    2 conduit entries for 3/4"-14 NPT UL 508
    contacts type and composition
    2 NC snap action DPST-DB Form YY
    controlled fluid
    Fresh water @ specific gravity of 0.85 in or higher
    Sea water @ specific gravity of 0.85 in or higher
    Hydraulic oil @ specific gravity of 0.85 in or higher
    Corrosive fluid @ specific gravity of 0.85 in or higher
    motor power kW
    1.5 kW 2 hp @ 115 V AC 1 phase
    2.2 kW 3 hp @ 115 V AC 3 phases
    2.2 kW 3 hp @ 230 V AC 1 phase
    3.7 kW 5 hp @ 230 V AC 3 phases
    0.75 kW 1 hp @ 460 V AC 3 phases
    0.75 kW 1 hp @ 475 V AC 3 phases
    0.18 kW 0.25 hp @ 32 V DC
    0.37 kW 0.5 hp @ 115 V DC
    0.37 kW 0.5 hp @ 230 V DC
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    Variable adjustable
    float position
    Any
    float rod angle
    Vertical
    force down to trip
    8 ozf
    force up to trip
    8 ozf
    short-circuit protection
    Cartridge fuse gG
    local signalling
    Without
    enclosure material
    Cast aluminium
    operating position
    Vertical position only
    electrical durability
    100 cycles @ 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    4 terminals
    operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    product weight
    4.17 lb(US)
    terminals description ISO n°1
    Line-load-load-line
    factory modification
    Without
    kit composition
    Float switch
    Rod and float are to be choosen in accessories
    Environment
    standards
    CE
    UL 508
    ambient air temperature for operation
    -22...220 °F
    ambient air temperature for storage
    -22...220 °F
    NEMA degree of protection
    NEMA 4 UL 50
    product certifications
    CSA file LR25490
    UL listed file E12158
    Ordering and shipping details
    Category
    21591 - 9036 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901064350
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.96
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1150  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Commercial Pressure and Float Switches for Power Circuits (Version 1.0)
    Digest 178 Catalog 22: Pressure, Vacuum, and Float Switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    INDUSTRIAL CONTROL EQUIPMENTMiscellaneous Apparatus (Version 1.0)
    Motor Controllers, Float- and Pressure-operated (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Float Switches (Version 1.0)
    Date 1/1/09
    Size 42.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /