Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    float switch - open tank - NEMA 1 - pedestal mounted - 2 NC DPST contacts

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      47.20 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Square D Pumptrol
      product or component type
      Float switch
      device application
      Open tank general purpose
      device short name
      9036D
      product specific application
      Liquid level control
      electrical circuit type
      Power circuit
      quantity per set
      Set of 1
      type of packing
      Individual
      Complementary
      product destination
      For open tank or sump
      device mounting
      Pedestal
      cable entry number
      3 knock-outs for 1/2" conduit UL 508
      contacts type and composition
      2 NC snap action DPST-DB Form YY
      controlled fluid
      Fresh water @ specific gravity of 0.85 in or higher
      Sea water @ specific gravity of 0.85 in or higher
      Hydraulic oil @ specific gravity of 0.85 in or higher
      Corrosive fluid @ specific gravity of 0.85 in or higher
      motor power kW
      1.5 kW 2 hp @ 115 V AC 1 phase
      2.2 kW 3 hp @ 115 V AC 3 phases
      2.2 kW 3 hp @ 230 V AC 1 phase
      3.7 kW 5 hp @ 230 V AC 3 phases
      0.75 kW 1 hp @ 460 V AC 3 phases
      0.75 kW 1 hp @ 475 V AC 3 phases
      0.18 kW 0.25 hp @ 32 V DC
      0.37 kW 0.5 hp @ 115 V DC
      0.37 kW 0.5 hp @ 230 V DC
      electrical connection
      Screw-clamp terminals 10 AWG
      contact operation
      Contacts close on liquid rise
      float movement
      Variable adjustable
      float position
      Any
      float rod angle
      Vertical
      force down to trip
      8 ozf
      force up to trip
      9 ozf
      short-circuit protection
      Cartridge fuse gG
      local signalling
      Without
      enclosure material
      Polypropylene or equivalent
      operating position
      Vertical position only
      electrical durability
      100 cycles @ 60 cyc/mn
      mechanical durability
      300 cycles
      terminal block type
      4 terminals
      operating rate
      60 cyc/mn
      [Ui] rated insulation voltage
      575 V UL 508
      product weight
      1.18 lb(US)
      terminals description ISO n°1
      Line-load-load-line
      factory modification
      Without
      kit composition
      Rod and float are to be choosen in accessories
      Float switch
      Environment
      standards
      CE
      UL 508
      ambient air temperature for operation
      -22...220 °F
      ambient air temperature for storage
      -22...220 °F
      NEMA degree of protection
      NEMA 1 UL 50
      product certifications
      UL listed file E12158
      CSA file LR25490
      Ordering and shipping details
      Category
      21591 - 9036 COMMERCIAL FLOAT SWITCHES
      Discount Schedule
      CP7G
      GTIN
      00785901575214
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1.1200000000000001
      Returnability
      Y
      Country of origin
      MX
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1150  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 8/8/18
      Size 1.9 MB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 26.8 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.