USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

vacuum switch 9016G - adj. scale - 2 thresholds - 25 inHg - factory setting

Show more characteristics >
9016GAW22Y1  has not been replaced. Please contact your customer care center for more information.
  • Price
    283.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9016G
    product or component type
    Electromechanical vacuum switch
    device application
    Sensitive control application
    device short name
    9016G
    electrical circuit type
    Control circuit
    Complementary
    factory modification
    -
    vacuum switch type of operation
    Regulation between two thresholds
    scale type
    Adjustable differential
    value of setting
    Specify factory setting
    vacuum sensor size
    25 inHg
    range on decreasing vacuum
    0...25 inHg
    approx differential at minimum range
    5...20 inHg
    approx adjustable differential at mid range
    5...20 inHg
    maximum pressure
    100 psi
    maximum permissible pressure - per cycle
    100 psi
    local display
    Without
    fluid connection type
    0.25 inch 18 NPTF UL 508
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    8 screw terminals
    pressure actuator
    Diaphragm nitrile (Buna-N)
    controlled fluid
    Air -40...250 °F
    Water -40...250 °F
    Hydraulic oil -40...250 °F
    Gas -40...250 °F
    materials in contact with fluid
    Zinc plated steel
    Nitrile (Buna-N)
    3M Scotch-Grip 847 rubber and gasket adhesive
    enclosure material
    Die cast aluminium alloy 380
    operating position
    Any position
    operating rate
    <= 120 cyc/mn
    repeat accuracy
    0.4 %
    [In] rated current
    3 A 240 V AC A600 NEMA rating designation
    6 A 120 V AC A600 NEMA rating designation
    0.22 A 125 V DC R300 NEMA rating designation
    0.11 A 250 V DC R300 NEMA rating designation
    local signalling
    Without
    contacts type and composition
    2(NC-NO) DPDT Form ZZ snap action silver nickel contacts
    short-circuit protection
    10 A cartridge overload and short-circuit protection gL
    mechanical durability
    5000000 cycles
    setting
    Internal
    product weight
    2.85 lb(US)
    height
    5.94 in
    depth
    2.63 in
    width
    3.5 in
    Environment
    standards
    UL 508
    product certifications
    UL listed file E12158 CCN NKPZ and CCN NTHT
    CSA file LR25490
    protective treatment
    None
    ambient air temperature for operation
    10...185 °F
    ambient air temperature for storage
    10...185 °F
    vibration resistance
    2 gn IEC 68-2-6 40...150 Hz
    shock resistance
    50 gn IEC 58-2-27
    NEMA degree of protection
    NEMA 4/4X/13 UL 698
    Ordering and shipping details
    Category
    21541 - 9016 COMMERCIAL VACUUM SWITCH
    Discount Schedule
    CP7G
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.6000000000000005
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9016GAW22Y1: vacuum switch 9016G - adj. scale - 2 thresholds - 25 inHg - factory setting (Version 1.0)
    CAD file (on TraceParts) for 9016GAW22Y1: vacuum switch 9016G - adj. scale - 2 thresholds - 25 inHg - factory setting (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.