USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013GHG2J51R Picture

View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038

Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038 - 9013GHG2J51R

9013 Power Pressure Switches

Schneider Eletric 9013GHG2J51R Picture
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038 - 9013GHG2J51R
9013 Power Pressure Switches

pump or compressor switch 9013GH - adjustable diff. - 100-80 psi

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    87.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013GH
    pressure sensor size
    200 psi (40...170 psi)
    value of setting
    100...80 psi
    electrical circuit type
    Power circuit
    product specific application
    Control electrically driven water pumps and air compressors
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Air (-22...257 °F)
    Fresh water (-22...257 °F)
    adjustable range on rising pressure
    65...200 psi
    approximate adjustable differential
    20...40 psi
    destruction pressure
    300 psi
    pressure actuator
    Diaphragm
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    contacts type and composition
    2 NC, snap action, DPST-DB, Form YY
    cable entry number
    3 knock-outs for 1/2" conduit UL 508
    electrical connection
    Screw-clamp terminals, clamping capacity: 10 AWG
    Screw-clamp terminals, clamping capacity: 5.261 mm²
    fluid connection type
    0.25 inch NPSF internal conforming to UL 508
    short-circuit protection
    20 A by cartridge fuse, type gG
    materials in contact with fluid
    Zinc plated steel or equivalent flange
    Nitrile (Buna-N) or equivalent rubber diaphragm
    material
    Polypropylene cover
    Noryl thermoplastic resin or equivalent cover
    operating position
    Any position
    motor power kW
    1.5 kW (2 hp) at 115 V AC, 1 phase
    2.2 kW (3 hp) at 115 V AC, 3 phases
    2.2 kW (3 hp) at 230 V AC, 1 phase
    0.75 kW (1 hp) at 115 V DC
    0.75 kW (1 hp) at 230 V DC
    3.75 kW (5 hp) at 230 V AC, 3 phases
    3.7 kW (5 hp) at 460 V AC, 1 phase
    3.7 kW (5 hp) at 460 V AC, 3 phases
    3.7 kW (5 hp) at 575 V AC, 1 phase
    3.7 kW (5 hp) at 575 V AC, 3 phases
    electrical durability
    100000 cycles at 10 cyc/mn
    mechanical durability
    300000 cycles
    terminal block type
    4 terminals
    operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    575 V conforming to UL 508
    product weight
    2.25 lb(US)
    repeat accuracy
    +/- 3 %
    terminals description ISO n°1
    L1-T1
    L2-T2
    width
    3.44 in
    height
    5.4 in
    depth
    3.88 in
    factory modification
    -
    Environment
    standards
    CE
    UL 508
    NSF ANSI 372
    ambient air temperature for operation
    -33...257 °F
    ambient air temperature for storage
    -33...257 °F
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 conforming to UL 50
    IP degree of protection
    IP20 conforming to IEC 60529
    product certifications
    UL listed file E12158
    CSA file LR25490
    Ordering and shipping details
    Category
    21536 - 9013 G COMMERCIAL PRESSURE SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901158257
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.96
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Brochure
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 95 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.