Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013FRG12J99 Picture

Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FRG12J99

Schneider Eletric 9013FRG12J99 Picture
Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FRG12J99

PRESSURE SWITCH 230VAC 1HP F +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    37.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    F
    enclosure type
    Standard environment enclosure indoor
    product specific application
    Control electrically driven water pumps
    range of product
    Square D Pumptrol
    switch application
    Reverse
    Complementary
    adjustable range on rising pressure
    8...45 psi
    approximate adjustable differential
    15...30 psi
    depth
    2.78 in
    electrical connection
    Screw clamp terminal
    fixing mode
    By brackets
    fluid connection type
    0.25 inch NPSF internal
    height
    2.8 in
    material
    Zinc plated steel flange
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    300 psig
    motor power hp
    1 hp 115/230 V AC 1 phase
    number of poles
    1
    permissible voltage
    <= 575 V AC
    pressure actuator
    Diaphragm
    product weight
    1.13 lb(US)
    range on decreasing pressure
    23...65 psi
    scale type
    Adjustable differential
    switch function
    SPST
    width
    3.76 in
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA file LR25490
    Ordering and shipping details
    Category
    21534 - 9013 FSG,FYG (INDIVIDUAL - CP7I)
    Discount Schedule
    CP7I
    GTIN
    00785901051831
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.