Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013FHG42J59Z22C20 Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FHG42J59Z22C20

Schneider Eletric 9013FHG42J59Z22C20 Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FHG42J59Z22C20

PRESSURE SWITCH 575VAC 1 HP TYPE F+ OPT

Show more characteristics >
9013FHG42J59Z22C20  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    20.90 USD
Add to My Products Remove from My Products

  • Main
    device short name
    FHG
    enclosure type
    Standard environment enclosure indoor
    product specific application
    Control small electrically driven air compressors
    quantity per set
    Set of 20
    range of product
    Square D Pumptrol
    type of packing
    Bulk
    Complementary
    adjustable range on rising pressure
    100...200 psi
    contact code designation
    A600
    depth
    2.78 in
    device composition
    Black cover
    electrical connection
    Screw clamp terminal
    fixing mode
    By brackets
    fluid connection type
    0.25 inch NPSF internal
    height
    2.8 in
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    220 psig
    motor power hp
    1.5 hp 115 V AC 1 phase
    2 hp 115 V AC 3 phases
    1 hp 460/575 V AC 3 phases
    2 hp 230 V AC 1 phase
    3 hp 230 V AC 3 phases
    number of poles
    2
    permissible voltage
    <= 575 V AC
    pressure actuator
    Diaphragm
    pressure setting range
    175 psi for off
    product weight
    1.13 lb(US)
    scale type
    Fixed differential
    switch function
    DPST
    width
    3.76 in
    Environment
    approximate fixed differential
    35 psi
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA LR25490 class 3211 06
    Ordering and shipping details
    Category
    21531 - 9013 FHG (BULK PACK - DISCOUNT CP7)
    Discount Schedule
    CP7
    GTIN
    00785901577591
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.