Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9013FHG22J27Z22C20 Picture

    Range: Class 9998 & 9999 Control Accessories

    Sensor Products

    9013FHG22J27Z22C20

    Schneider Eletric 9013FHG22J27Z22C20 Picture
    Range: Class 9998 & 9999 Control Accessories

    Sensor Products

    9013FHG22J27Z22C20

    PRESSURE SWITCH TYPE F OPTIONS

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      31.20 USD
    Add to My Favorites Remove from My Favorites

    • Main
      device short name
      FHG
      enclosure type
      Enclosure standard environment indoor
      product specific application
      Control small electrically driven air compressors
      quantity per set
      Set of 20
      range of product
      Square D Pumptrol
      Complementary
      adjustable range on rising pressure
      40...100 psi
      approximate fixed differential
      20 psi
      contact code designation
      A600
      depth
      2.78 in
      device composition
      Cover black
      electrical connection
      Screw clamp terminal
      fixing mode
      By brackets
      fluid connection type
      0.25 inch NPSF internal
      height
      2.8 in
      materials in contact with fluid
      Nitrile (Buna-N) diaphragm
      maximum pressure
      220 psig
      motor power hp
      1 hp 460/575 V AC 3 phases
      3 hp 115 V AC 3 phases
      2 hp 115 V AC 1 phase
      3 hp 230 V AC 1 phase
      5 hp 230 V AC 3 phases
      number of poles
      2
      permissible voltage
      <= 575 V AC
      pressure actuator
      Diaphragm
      pressure setting range
      100 psi off
      product weight
      1.13 lb(US)
      scale type
      Fixed differential
      switch function
      DPST
      width
      3.76 in
      Environment
      NEMA degree of protection
      NEMA 1
      product certifications
      UL listed file E12158 CCN NKPZ
      CSA LR25490 class 3211 06
      Ordering and shipping details
      Category
      21533 - 9013 FHG (INDIVIDUAL-DISCOUNT CP7I)
      Discount Schedule
      CP7I
      GTIN
      00785901775171
      Nbr. of units in pkg.
      20
      Package weight(Lbs)
      1
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1150  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available