Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013FHG19S195J52M1X1C40 Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FHG19S195J52M1X1C40

Schneider Eletric 9013FHG19S195J52M1X1C40 Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FHG19S195J52M1X1C40

PRESSURE SWITCH 575VAC 1HP F+ SPL OPT

Show more characteristics >
9013FHG19S195J52M1X1C40  has not been replaced. Please contact your customer care center for more information.
  • Price
    40.60 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21531 - 9013 FHG (BULK PACK - DISCOUNT CP7)
    Discount Schedule
    CP7
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.