Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013FHG19S123J52M1U2XC500 Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FHG19S123J52M1U2XC500

Schneider Eletric 9013FHG19S123J52M1U2XC500 Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

Sensor Products

9013FHG19S123J52M1U2XC500

PRESSURE SWITCH 600VAC 12AMP F + OPTIONS

Show more characteristics >
9013FHG19S123J52M1U2XC500  has not been replaced. Please contact your customer care center for more information.
  • Price
    35.80 USD
Add to My Products Remove from My Products

  • Main
    device short name
    FHG
    enclosure type
    Enclosure standard environment indoor
    factory modification
    2-way pressure release valve
    Maintained manual cut-in lever (AUTO-ON)
    product specific application
    Control small electrically driven air compressors
    quantity per set
    Set of 50
    range of product
    Square D Pumptrol
    type of packing
    Bulk
    Complementary
    adjustable range on rising pressure
    70...150 psi
    approximate fixed differential
    30 psi
    contact code designation
    A600
    depth
    2.78 in
    electrical connection
    Slip-on terminal
    fixing mode
    By brackets
    fluid connection type
    0.25 inch NPT external
    height
    2.8 in
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    220 psig
    motor power hp
    1.5 hp 115 V AC 1 phase
    2 hp 115 V AC 3 phases
    1 hp 460/575 V AC 3 phases
    2 hp 230 V AC 1 phase
    3 hp 230 V AC 3 phases
    number of poles
    2
    permissible voltage
    <= 575 V AC
    pressure actuator
    Diaphragm
    pressure setting range
    125 psi off
    product weight
    1.13 lb(US)
    scale type
    Fixed differential
    switch function
    DPST
    width
    3.76 in
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA LR25490 class 3211 06
    Ordering and shipping details
    Category
    21531 - 9013 FHG (BULK PACK - DISCOUNT CP7)
    Discount Schedule
    CP7
    GTIN
    00785901192565
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.