USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9013FHG14J27X1 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9013FHG14J27X1

Sensor Products

Schneider Eletric 9013FHG14J27X1 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9013FHG14J27X1
Sensor Products

PRESSURE SWITCH TYPE F OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    41.50 USD
Add to My Products Remove from My Products

  • Main
    device short name
    FHG
    enclosure type
    Standard environment enclosure indoor
    factory modification
    Quick connect two-way pressure release valve (for use with polyflow tubing)
    product specific application
    Control small electrically driven air compressors
    range of product
    Square D Pumptrol
    Complementary
    adjustable range on rising pressure
    70...150 psi
    contact code designation
    A600
    depth
    2.78 in
    electrical connection
    Screw clamp terminal
    fixing mode
    By brackets
    fluid connection type
    0.25 inch 4-way flange
    height
    2.8 in
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    220 psig
    motor power hp
    1.5 hp 115 V AC 1 phase
    2 hp 115 V AC 3 phases
    1 hp 460/575 V AC 3 phases
    2 hp 230 V AC 1 phase
    3 hp 230 V AC 3 phases
    number of poles
    2
    permissible voltage
    <= 575 V AC
    pressure actuator
    Diaphragm
    pressure setting range
    100 psi for off
    product weight
    1.13 lb(US)
    scale type
    Fixed differential
    switch function
    DPST
    width
    3.76 in
    Environment
    approximate fixed differential
    30 psi
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA LR25490 class 3211 06
    Ordering and shipping details
    Category
    21533 - 9013 FHG (INDIVIDUAL-DISCOUNT CP7I)
    Discount Schedule
    CP7I
    GTIN
    00785901563907
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov